180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Moving mass is reduced to the minimum
The actuators (engines, pneumatics and hydraulics) and the control module (DP, PC) are seperate to the movement nor and tools
Joints, made of plastic, can be configured and extended any which way
Link arms in several lengths, styles and dimensions, including space for additional control cables
Towing ropes made of technical synthetic fiber
igus® drive unit - Connection to drive and control units
Tools (functional units), such as gripper, shovel, hook, suction cup, paddle, camera, etc., are self-adaptable as you like!