180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Oil-free
Low amount of drive power required
Tight deflection radius
Long service life
Cost-effective
General properties | Unit | iglide® P210 | iglide® A180 | iglide® A350 |
---|---|---|---|---|
Density | g/cm3 | 1.4 | 1.46 | 1.42 |
Color | yellow | white | blue | |
Max. moisture absorption at 73°F and 50 %r.h. | Wt.-% | 0.3 | 0.2 | 0.6 |
Max. moisture absorption | Wt.-% | 0.5 | 1.3 | 1.9 |
Mechanical properties | Unit | iglide® P210 | iglide® A180 | iglide® A350 |
---|---|---|---|---|
Max. permissible static surface pressure (+68°F) | psi | 10,878 | 4,061 | 8,702 |
Shore D hardness | 75 | 76 | 76 |
Physical and thermal properties | Unit | iglide® P210 | iglide® A180 | iglide® A350 |
---|---|---|---|---|
Max. long-term application temperature | °F | 212 | 194 | 356 |
Max. short-term application temperature | °F | 320 | 230 | 410 |
Min. application temperature | °F | -40 | -58 | -148 |
Electrical properties | Unit | iglide® P210 | iglide® A180 | iglide® A350 |
---|---|---|---|---|
Surface resistance | Ω | > 1011 | > 1011 | > 1011 |
Shaft diameter d1 [mm]: |
|
Part number | d1 | d2 | b1 | ||
---|---|---|---|---|---|
+0.1 | ±0.1 | -0.3 | |||
H1RLM-0309-50 | 3.1 | 9 | 50 | 5.61 USD | |
H1RLM-0409-50 | 4.1 | 9 | 50 | 5.37 USD | |
H1RLM-0511-70 | 5.1 | 11 | 70 | Upon request | |
H1RLM-0612-70 | 6.1 | 12 | 70 | Upon request | |
H1RLM-0614-70 | 6.1 | 14 | 70 | Upon request | |
H1RLM-0812-70 | 8.1 | 12 | 70 | 10.55 USD | |
H1RLM-0814-70 | 8.1 | 14 | 70 | 9.68 USD | |
A250RLM-0309-50 | Upon request | ||||
A250RLM-0612-70 | 7.13 USD | ||||
A250RLM-0614-70 | Upon request | ||||
A250RLM-0818-70 | Upon request | ||||
H1RLM-0818-70 | 8.1 | 18 | 70 | Upon request | |
H1RLM-1020-70 | 8.1 | 20 | 70 | Upon request | |
P210RLM-0309-50 | 3.1 | 9 | 50 | 3.82 USD | |
P210RLM-0409-50 | 4.1 | 9 | 50 | 4.07 USD | |
P210RLM-0511-70 | 5.1 | 11 | 70 | 5.42 USD | |
P210RLM-0514-70 | 5.1 | 14 | 70 | Upon request | |
P210RLM-0612-70 | 6.1 | 12 | 70 | 5.61 USD | |
P210RLM-0614-70 | 6.1 | 14 | 70 | 7.36 USD | |
P210RLM-0812-70 | 8.1 | 12 | 70 | 7.62 USD | |
P210RLM-0814-70 | 8.1 | 14 | 70 | 9.40 USD | |
P210RLM-0816-77 | 8.1 | 16 | 77 | 9.52 USD | |
P210RLM-0818-70 | 8.1 | 18 | 70 | 9.29 USD | |
P210RLM-1020-70 | 10.1 | 20 | 70 | 12.68 USD | |
A180RLM-0309-50 | 3.1 | 9 | 50 | 3.34 USD | |
A180RLM-0409-50 | 4.1 | 9 | 50 | 5.00 USD | |
A180RLM-0511-70 | 5.1 | 11 | 70 | 6.87 USD | |
A180RLM-0514-70 | 5.1 | 14 | 70 | 9.32 USD | |
A180RLM-0612-70 | 6.1 | 12 | 70 | 11.87 USD | |
A180RLM-0614-70 | 6.1 | 14 | 70 | 6.09 USD | |
A180RLM-0812-70 | 8.1 | 12 | 70 | 6.14 USD | |
A180RLM-0814-70 | 8.1 | 14 | 70 | 8.28 USD | |
A180RLM-0818-70 | 8.1 | 18 | 70 | 7.39 USD | |
A180RLM-1020-70 | 10.1 | 20 | 70 | 11.34 USD | |
A350RLM-0309-50 | 3.1 | 9 | 50 | 5.17 USD | |
A350RLM-0614-70 | 6.1 | 14 | 70 | 11.03 USD | |
A350RLM-0612-70 | 6.1 | 12 | 70 | 10.60 USD | |
A350RLM-0818-70 | 8.1 | 18 | 70 | 14.65 USD |