Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Plastic ball bearing with cover plate

xiros® B180

Plastic ball bearing with cover plate

xiros® B180 radial grooved ball bearing with cover plate

The plastic ball bearing made of xiros® B180 with cover plate provides protection against the ingress of dirt and other abrasive particles. The one-sided cover plate is permanently fixed to the inner ring of the ball bearing. The other side is protected by the enclosed ball cage.

Self-lubricating, and maintenance-free

Dirt-repellent

Corrosion-resistant

Lifetime predictable

For shaft diameter 3-60 mm

Electrically insulating

d1 [mm]:

 

Part No. Ring Ball Cage d1 d2 b Max. stat.
load
Stat.
load rating
Dyn.
load rating
Limit
rotary speed
Weight    
                           
        [mm] [mm] [mm] [lbs] [lbs] [lbs] [rpm] [g]      
BC6005B1GC Upon request Add to shopping cart
BC623B1E B180 Stainless steel PA 3 10 4 6.75 5.63 7.65 4500 0.4 5.00 USD Add to shopping cart
BC626B1E B180 Stainless steel PA 6 19 6 21.38 13.5 13.95 3200 2.5 5.34 USD Add to shopping cart
BC608B1E B180 Stainless steel PA 8 22 7 37.13 13.5 18.9 2200 4 6.08 USD Add to shopping cart
BC6000B1E B180 Stainless steel PA 10 26 8 64.13 29.25 31.5 2200 6.3 6.87 USD Add to shopping cart
BC6001B1E B180 Stainless steel PA 12 28 8 70.88 31.5 38.25 2000 7.1 7.77 USD Add to shopping cart
BC6002B1E B180 Stainless steel PA 15 32 9 76.05 33.75 43.88 1800 8.9 8.43 USD Add to shopping cart
BC6202B1E B180 Stainless steel PA 15 35 11 76.05 32.85 44.1 1700 12.8 10.09 USD Add to shopping cart
BC6003B1E B180 Stainless steel PA 17 35 10 81 54 74.25 1600 11.5 9.22 USD Add to shopping cart
BC6004B1E B180 Stainless steel PA 20 42 12 90 56.25 72 1400 19.7 9.87 USD Add to shopping cart
BC6005B1E B180 Stainless steel PA 25 47 12 117 63 85.5 1200 24.7 17.29 USD Add to shopping cart
BC623B1G B180 Glass PA 3 10 4 6.75 5.63 7.65 4500 0.4 7.56 USD Add to shopping cart
BC626B1G B180 Glass PA 6 19 6 21.38 13.5 13.95 3200 1.8 8.40 USD Add to shopping cart
BC608B1G B180 Glass PA 8 22 7 37.13 13.5 18.9 2200 2.7 8.34 USD Add to shopping cart
BC6000B1G B180 Glass PA 10 26 8 64.13 29.25 31.5 2200 4.1 8.95 USD Add to shopping cart
BC6001B1G B180 Glass PA 12 28 8 70.88 31.5 38.25 2000 4.7 9.56 USD Add to shopping cart
BC6202B1G B180 Glass PA 15 35 11 76.05 32.85 44.1 1700 8.9 11.56 USD Add to shopping cart
BC6003B1G B180 Glass PA 17 35 10 81 54 74.25 1600 8.4 11.13 USD Add to shopping cart
BC6004B1G B180 Glass PA 20 42 12 90 56.25 72 1400 14.2 11.39 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Recommended hole and shaft tolerance for xiros® radial grooved ball bearings
As standard, we recommend an H7 tolerance for the housing bore of the xiros® radial grooved ball bearing and an H6 tolerance for the shaft. If you have any particular questions about the design of your hole and shaft, we'd be glad to hear from you.

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH