Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® W Linear Guides with adjustable clearance

drylin® W 'Turn-To-Fit' adjustable carriages allow you to set the clearance for your application by using a set screw.

The design also has a unique 'clicking' feature which audibly enables you to hear each revolution - so you can adjust to a set torque level and back off any number of revolutions to achieve your required fit. Currently available only in zinc-cast versions.

Manual adjustable clearance by "Turn-to-Fit" function with allen key

100% lubrication-free

Compact dimensions

8 different rail profiles available


Can be used in:

Ready to ship in 24 hours drylin® W - single rail, round

3 dimensions available

Ready to ship in 24 hours drylin® W - double rails and carriages

1 dimension square, 3 dimensions round

Product range drylin® W "Turn-To-Fit"

Part No. Weight B C1 C3 A3 K2 H SW G1    
  [g] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Ready to ship in 24 hours WXUME-01-10 43 26 29 16 6.5 M6 18 1.5 27 25.70 USD Add to shopping cart
Delivery time on request WJ200UME-01-06 Upon request Add to shopping cart
Ready to ship in 24 hours WJUME-01-10 43 26 29 16 6.5 M6 18 1.5 27 12.84 USD Add to shopping cart
Ready to ship in 24 hours WJ200UME-01-10 43 26 29 16 6.5 M6 18 1.5 27 14.63 USD Add to shopping cart
Ready to ship in 24 hours WJ200UME-01-16 110 34.5 36 18 9 M8 27 2.5 33 21.84 USD Add to shopping cart
Ready to ship in 24 hours WJ200UME-01-20 222 42.5 45 27 9 M8 36 2.5 38 24.41 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


Ready to ship in 24 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH