Advantages of the Chainflex® camera - video/vision/bus technology:

Chainflex® special cables for energy chains are cables for bending radii from 12.5xd. The data cables are tested in e-chains® with many million cycles. There are FireWire cables, USB cables, Gig-E cables, gradient fiber glass cables and coaxial cables to choose from. The Chainflex® special cable has various approvals and compliance's: UL, CSA, CE Desina. This highly flexible cable is designed for high stressing and is also available as a flame-retardant and oil-resistant cable. The special cable is hydrolysis-resistant and microbe-resistant according to type and can be used in high speeds and accelerations.

Chainflex® video/vision/bus technology

FireWire special cable - TPE bus cable

Chainflex® FireWire special cable - TPE bus cable

FireWire cable (1394a)

For extremely heavy-duty use

Oil-resistant

flame-retardant

Hydrolyze- and microben-resistant

External jacket on the basis of TPE

Minimum bending radius:12.5 x cable diameter

USB special cable - TPE bus cable

Chainflex® USB special cable - TPE bus cable

USB cable 2.0/3.0

For extremely heavy-duty use

Oil-resistant

Flame-retardant

Hydrolyze- and microben-resistant

External jacket on the basis of TPE

Minimum bending radius:12,5 x cable diameter

GigE special cable - TPE bus cable

Chainflex® GigE special cable - TPE bus cable

GigE cable

Ethernet special cable for heavy-duty use

Oil-resistant

Flame-retardant

Hydrolyze- and microben-resistant

External jacket on the basis of TPE

Minimum bending radius:12,5 x cable diameter

FOC special cable - PVC fiber optic cable CFLG88

Chainflex® FOC special cable - PVC fibre optic cable

Gradient glass fiber optic cable 50/125 μm, 62.5/125 μm

Outer jacket on PVC base

Minimum bend radius: 7,5 x cable diameter

FOC special cable - PUR fiber optic cable

Chainflex® FOC special cable - PUR fiber optic cable

Gradient glass fiber cable 50/125 μm, 62,5/125 μm

Oil-resistant

UV-resistant

External jacket on the basis of PUR

Minimum bending radius:5 x cable diameter

FOC special cable for robots - twistable TPE fiber optic cable

Chainflex® FOC special cable for robots - twistable TPE fiber optic cable

For torsionable stressing capacity

Oil-resistant

Bio-oil-resistant

UV-resistant

Low-temperature-flexible

External jacket on the basis of TPE

Minimum bending radius:12,5 x cable diameter

Koax 1 - TPE coaxial cable

Chainflex® CR Koax 1 - TPE coaxial cable

75 Ω KOAX cable for maximum load requirements

Oil-resistant

Bio-oil-resistant

UV-resistant

Hydrolyze- and microben-resistant

External jacket on the basis of TPE

Minimum bending radius:10 x cable diameter

DVI-D/HDMI Special cable - TPE bus cable

Chainflex® CF DVI-D - TPE bus cable

DVI-D cable

For extremely heavy-duty use

TPE outer jacket

Oil resistant/organic oil resistant

Flame retardant

Hydrolyze- and microben-resistant

Minimum bending radius: 12.5 x cable diameter



... No minimum order quantity, 1.040 types from stock, no cutting costs* ... (*up to 10 cuts of the same type)


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH