180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Lightweight
All the materials used are FDA-compliant
Self-lubricating and maintenance-free
Part number | Inner Ø | Outer Ø | Flange Ø | Length | ||
---|---|---|---|---|---|---|
d1 | d2 | d3 | b1. | |||
BKP3008B3E | 8 | 30 | 30 | Upon request | ||
BKP4010B3E | 10 | 40 | 40 | Upon request | ||
BKP4012B3E | 12 | 40 | 40 | Upon request | ||
BKP4015B3E | 15 | 40 | 40 | Upon request | ||
BBT-PVC40-6003-B180-30-ES | 17 | 40 | 40 | Upon request | ||
BKP3010B3E | 10 | 30 | 30 | Upon request | ||
BKP5020B3E | 20 | 50 | 50 | Upon request | ||
BKP6320B3E | 20 | 63 | 63 | Upon request |
Example: BBT-PVC50-6004-B180-30-ES, L=200