Lightweight, rustproof and cost-effective motion plastics® for shipbuilding

Tried and tested in numerous applications on the high seas: energy chain systems and plain bearings from igus® withstand the toughest environments. They are extremely reliable and fail-safe in shipyards, on deep sea crane ships and working vessels or shore power applications in ports.

Our solutions are:

  • Maintenance-free, self-lubricating
  • Strong, yet lighter than steel
  • Resistant to corrosion, seawater, chemicals and UV rays
 
  • Suitable for use in extreme temperatures
  • Easy installation, flexible, modular
  • With predictable service life

e-chains® and cables for shipbuilding

e-chain® E4-1

Strong and maintenance-free

Almost all applications are possible with this e-chain®.
chainflex® cables

Fail-safe cables

Worldwide No. 1 in terms of choice, testing and guarantee
readychains®

Moving energy made easy

Ready-to-install e-chain systems® and harnessed cables
Rotary module

For fast rotating applications

Integrated strain relief and cable guides in guide trough
twisterchain® technology

Rugged, quiet, for high loads

energy chains for circular movements up to 540°. Quick cable replacement
twisterband HD

Rotary movements in minimum space

Stable pin/hook connection for high load and long service life

Bearing technology for the shipbuilding

drylin® W ES

Modular linear system

Combination of self-lubricating Tribo-polymers and corrosion-proof stainless steel
drylin® R ES

Self-lubricating and corrosion-free

Round guide systems made of stainless steel and sliding elements made from Tribo-polymers
iglide® PRT ES

Maintenance-free and easily installed

Rotary tables as stainless steel version V4A

DNV-GL certificate

Certified reliability

403 Cable types with DNV GL certification
chainflex® guarantee

Predictable reliability

Guarantee of up to 4 years on all cables
Online tools

Calculate online

Find your product easily and fast with our online tools

Application examples

From the shipbuilding and offshore sector

Boat cranes

In contrast to metal and bronze bearings, igus® bearings do not corrode due to their high-performance polymer structure and are for this reason the ideal choice for underwater application.

Ship loader

Wind and weather proof, energy chain cable carrier and chainflex® cables on a ship loader at the Baltic Sea port of Wismar.

Boat motor lifting device

Boat motor lifting device and inner boom roll-up device equipped with plastic plain bearings.

Application examples Offshore

Successful applications with polymer products in the offshore industry

Find other examples of application
Are you looking for practically tested application examples in a certain industry?
Here you can browse through already implemented customer applications and filter them according to your specifications.




The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH