Low Cost Automation and Robotics

The low cost automation modular system offers you fast, simple and cost-effective components to automate your setup. drylin® offers robotic and other automated solutions that are quiet, grease-free, and clean. The drylin® gantry robots are designed with igus® high-performance plastic liners. These robots and the drylin® ZLW single-axis linear actuators are customized to meet application requirements; our delta robots and robolink® DP robotic arms offer the same technical advantages as our gantry systems, while being having both 2- and 3-axis capabilities. The 7th axis is capable to handle most manufactures’ robots and cobots, and our Robot Control Software is digital twin & teach-mode capable.On our RBTX platform, you can also obtain complete systems including integration as service.

Number of products: 199

robolink® RL-DP-5 | Five degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 3.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 5
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Standard colour of robot: black, individual colour possible

Optionally available
from 6,288.59 USD/Pc.
3 items, thereof ready for shipping:
1 variants within 2 working days
Shop now

XYZ Gantry | Workspace 500 x 500 x 100 mm

  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 0,8 [mm]
  • At speeds up to max. 0.5 [m/s]
from 3,924.09 USD/Pc.
Shop now

3-axis Delta robot | Working diameter 360 mm

Product information
  • Up to 60 picks/min.
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. acceleration: 60 m/s²

Optionally available
from 5,598.94 USD/Pc.
Shop now

D1 assembly kit for 2-axis kinematics

Product information
  • Set of 2x igus® D1 dryve, proximity switches incl. bracket, connection cables with straight connector in 10m length
 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation here before you buy 
from 2,028.90 USD/Pc.
Shop now

2-axis delta robot | Workspace 400 mm

Product information
  • Up to 100 picks/min.
  • Load capacity 5 kg 
  • For precision requirements of 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. acceleration: 60 m/s²

Optionally available
from 4,935.36 USD/Pc.
4 items, thereof ready for shipping:
1 variants within 2 working days
Shop now

Robocube | Robot cell for all igus robots

  • Suitable for igus® jointed arm, delta and gantry robots
  • Dimensions: 1,000 x 937.23 x 2,030 mm
  • Robot frame made of aluminium profiles
  • One module, 50 robot types and an infinite number of possible applications
  • With emergency stop, start and stop display
  • Robot and control cabinet are installed by igus
  • Cable carriers not included in the price
Upon request
Shop now

igus® Robot Control (iRC) software for gantries & delta robots

Product information
  • Diverse automation tasks with simple programming software
  • For gantries and delta robots
  • Easy software installation for Windows 10
  • Use with a PC or tablet
  • Seven digital inputs/outputs, CRI interface, ModbusTCP/IP for connection to master control systems, e.g. Siemens or Beckhoff
  • 10m cable length

You can find all relevant documents in the downloads below.

TEST BEFORE INVEST - Test the robot control system before you buy it with the igus® Robot Control software 
Upon request
Shop now

Robot cable set for 2-axis kinematics

Product information
Set consisting of:
  • 2x motor cable, straight plug
  • 2x encoder cable, straight plug
  • 2x iniators NC (normally closed) PNP
  • 2x iniators, straight connector

For single axes, line, area & 2-axis delta robots
Suitable for igus Robot Control and Dryve D1
from 404.91 USD/Pc.
3 items, thereof ready for shipping:
3 variants within 12 working days
Shop now

igus Robot Control Handheld

Product information
  • Handheld enables the robot to be commissioned and moved
  • Suitable for the igus Robot Control
  • Convenient operation for left and right-handers
  • User-friendly operation via touch display
from 1,890.00 USD/Pc.
Shop now

ReBeL® cobot 6 DoF

  • Plug & Play (-01) or Open Source (-0S)
  • Load capacity (max.): 2 kg 
  • Repeatability: ±1mm
  • Reach: max. 664 mm 
  • Nominal reach: 400 mm
  • Dynamics with 500 g load capacity: min. 7 picks/min
  • Net weight: 8.2 kg
  • Possible area of application: service robotics, cobot functions preparation
from 6,899.00 USD/Pc.
Shop now

robolink® RL-DP-4 | Four degrees of freedom (DOF) | 790mm reach

Product information
  • Payload up to 3.0 kg 
  • Up to 790 mm of reach
  • Degrees of freedom: 4
  • Speed: 7 picks/min.
  • Min. service life: 1 million cycles
  • Standard colour of robot: black, individual colour possible

Optionally available
from 5,613.90 USD/Pc.
Shop now

3-axis Delta robot | Working diameter 660mm

Product information
  • Up to 30 picks/min. 
  • For loads up to 5 kg
  • For precision requirements of 0.5 mm
  • At speeds up to max. 1.0 m/s
  • Max. acceleration: 20 m/s²

Optionally available
from 6,905.36 USD/Pc.
10 items, thereof ready for shipping:
1 variants within 2 working days
Shop now

Robot cable set for 3-axis kinematics

Product information
Set consisting of:
  • 3x motor cable, straight plug
  • 3x encoder cable, straight connector
  • 3x iniators NC (normally closed) PNP
  • 3x iniators, straight connector

For single axis, space, SCARA & 3-axis delta robots
Suitable for igus Robot Control and Dryve D1
from 536.70 USD/Pc.
3 items, thereof ready for shipping:
3 variants within 12 working days
Shop now

XYZ Gantry | Workspace 500 x 500 x 200mm

  • Workspace 500 x 500 x 200mm
  • Payload up to 10kg
  • including igus Robot Control (switch cabinet version)
  • Repeatability ±0.5mm
  • X & Y-axis speed up to 1m/s
  • Z axis (lead screw axis) speed max. 20mm/s
from 6,530.12 USD/Pc.
Shop now

D1 assembly kit for 3-axis kinematics

Product information
  • Set of 3x igus® D1 dryve, proximity switches incl. bracket, connection cables with straight connector in 10m length
 
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen gateway) for connection to master control systems, e.g. Siemens or Beckhoff

    TEST BEFORE INVEST - Try out the motor control system with online simulation here before you buy 
from 3,043.35 USD/Pc.
Shop now

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH