180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Lifetime predictable
Low friction value
Dirt resistant
Ordering number | Inner Ø | Outer Ø | flange Ø | Width | load capacity | max speed | Weight | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
d1 | d2 | d3 | b1 | b2 | stat. [N] | dyn. [N] | [min-1] | [g] | ||||
B6000F2830B1E | 10 | 28 | 30 | 7 | 9 | 110 | 130 | 1900 | 7.3 | 20.42 USD | ||
B6004F4650B3E | 20 | 46 | 50 | 12 | 2 | 0 | 0 | 0 | 7.3 | 16.82 USD | ||
B6004F56B3E | 20 | 56 | 60 | 12 | 2 | 0 | 0 | 0 | 7.3 | 20.22 USD | ||
B608F2630GB3E | 8 | 26.4 | 30 | 7 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6000F2630GB3E | 10 | 26.4 | 30 | 9 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6000F3540GB3E | 10 | 35.4 | 40 | 9 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6001F3540GB3E | 12 | 35.4 | 40 | 9 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6002F3540GB3E | 15 | 35.4 | 40 | 12 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6003F3540GB3E | 17 | 35.4 | 40 | 12 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6004F4450GB3E | 20 | 44.4 | 50 | 12 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6004F5763GB3E | 20 | 57 | 63 | 12 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6004F4850S3E | 20 | 48 | 50 | 12 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6004F98100F1E | 20 | 98 | 100 | 12 | 2 | 0 | 0 | 0 | 7.3 | Upon request | ||
B6001F2830B1E | 12 | 28 | 30 | 7 | 9 | 130 | 147 | 1750 | 7.5 | 12.39 USD | ||
B608F2830B1E | 8 | 28 | 30 | 7 | 9 | 80 | 84 | 2200 | 6.3 | Upon request | ||
B6000F3538B1E | 10 | 35 | 38 | 7 | 9 | 110 | 130 | 1900 | 9.6 | 11.95 USD | ||
B6001F3538B1E | 12 | 35 | 38 | 7 | 9 | 130 | 147 | 1750 | 10.8 | 10.39 USD | ||
B6002F3538B1E | 15 | 35 | 38 | 7 | 9 | 140 | 150 | 1600 | 12.1 | 12.82 USD | ||
B6003F3538B1E | 17 | 35 | 38 | 8 | 10 | 160 | 220 | 1550 | 13.4 | 19.69 USD |