Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Races made from xiros® B180

Manufactured with low-cost xiros® B180

Large outer diameter for small shafts

Fast and simple retrofits

Low friction

Also used as roller in profiles


Typical applications:Garment manufacturers, material handling, packaging technology, handling systems
ALT-Text
xiros

Delivery program

Ordering number Inner-Ø Outer-Ø Height load capacity max speed Weight    
  d1 d2 b1 stat.[N] dyn.[N] [rpm] [g]    
B6004SW100B1E 20 100 12 245 294 1800 60.5 15.25 USD Add to shopping cart
B6004SW100B1G 20 100 12 245 294 1800 55.7 16.31 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:

Recommended hole and shaft tolerance for xiros® radial grooved ball bearings
As standard, we recommend an H7 tolerance for the housing bore of the xiros® radial grooved ball bearing and an H6 tolerance for the shaft. If you have any particular questions about the design of your hole and shaft, we'd be glad to hear from you.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH