Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

xiros® B180 multi bearing

xiros multi bearing

xiros® B180 radial grooved ball bearing

In the case of the xiros® B180 multi bearing made of Tribo plastic, the balls run directly on the shaft, by not using a cage, both rotary movements as well linear strokes are possible.

Maintenance free solution

Self-lubricating

Corrosion-resistant

Light

Temperature-resistant up to +176 °F

Non-magnetic

Electrically insulating


Industries:Handling systems, conveyor systems, process technology, process engineering

Balls:

 

Part. No. Ring Ball d1 d2 b stat.
carrying capacity
dyn.
carrying capacity
Rotatary
speed limit
Weight   
      [mm] [mm] [mm]       [g]    
BMA163311BP B180 16.3 33 11 55 70 500 6.9 46.17 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH