180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Maintenance free, self-lubricating
Low friction value
Corrosion-resistant and non magnetic
Temperature-resistant up to 176 °F
Electrically insulating
Balls: |
|
Part. No. | Connector Housing | Ball | d2 | h2 ± 0,20 |
d1 -0,30 |
h1 | Max. stat. load capacity |
Weight | |||
---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [N] | [g] | ||||||
BT505BPOM | POM | POM | 12 | 4.3 | 10.4 | 8.4 | 35 | 0.94 | 5.87 USD | ||
BT515BPOM | B180 | POM | 31 | 9.8 | 24 | 21 | 80 | 8.7 | 9.31 USD | ||
BT522BPOM | POM | POM | 45 | 9.8 | 36 | 30 | 110 | 28.8 | 18.60 USD |