Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Ball bearings in inch dimensions

xiros® B180 in inch sizes

The inch dimensions are finding their way into the range of xiros® B180 polymer ball bearings! In combination with the PA cage and either glass or stainless steel balls, they offer a long service life and excellent value for money. For use up to 176°F, they are corrosion resistant and maintenance and self-lubricating.

Non-magnetic and washable

Corrosion-resistant

Predictable service life

Lifetime predictable

Electrically insulating


Areas of use of the ball bearingsMedical technology, plant construction, cleanroom technology, conveyor technology.
Ball bearings
xiros ball bearings

Cage:

 

Balls:

 

b1 [inch]:

 

d1 [inch]:

 

d2 [inch]:

 

Weight:

 

Dimensions [inch]

Ordering number Inner-Ø Outer-Ø Width Max. static
load
rating
Load capacity Max speed Weight    
  d1 [Inch] d2 [Inch] b1 [Inch] axial [N] stat. [N] dyn. [N] [min-1] [g]    
BI062006B1E 3/16 5/8 10/51 11.03 45 35 3700 1.6 4.35 USD Add to shopping cart
BI082006B1E 1/4 5/8 10/51 11.47 47 40 3500 1.3 4.48 USD Add to shopping cart
BI082407B1E 1/4 3/4 7/32 16.88 60 50 3200 1.6 4.48 USD Add to shopping cart
BI122810B1E 3/8 7/8 5/16 20.03 70 55 2200 3.9 5.08 USD Add to shopping cart
BI123612B1E 3/8 1 1/8 3/8 64.13 134 75 1900 4.9 6.87 USD Add to shopping cart
BI163612B1E 1/2 1 1/8 3/8 33.75 134 75 2000 7.6 6.47 USD Add to shopping cart
BI204412B1E 5/8 1 3/8 3/8 43.43 170 78 1600 11 7.69 USD Add to shopping cart
BI245216B1E 3/4 1 5/8 1/2 65.25 260 81 1400 20.1 8.27 USD Add to shopping cart
BI326416B1E 1 2 1/2 72 275 85 1050 27.3 10.61 USD Add to shopping cart
BI062006B1G 3/16 5/8 10/51 11.03 45 35 3700 1 6.96 USD Add to shopping cart
BI082407B1G 1/4 3/4 7/32 16.88 60 50 3200 1 7.00 USD Add to shopping cart
BI123612B1G 3/8 1 1/8 3/8 64.13 134 75 1900 2.9 7.91 USD Add to shopping cart
BI163612B1G 1/2 1 1/8 3/8 33.75 134 75 2000 5.2 7.96 USD Add to shopping cart
BI204412B1G 5/8 1 3/8 3/8 43.43 170 78 1600 7.9 9.31 USD Add to shopping cart
BI245216B1G 3/4 1 5/8 1/2 65.25 260 81 1400 13.6 9.48 USD Add to shopping cart
BI326416B1G 1 2 1/2 72 275 85 1050 21.3 12.25 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Dimensions [inch]

Order number Race Cage Balls    
BI062006B1E B180 PA stainless steel 1.4401 4.35 USD Add to shopping cart
BI082006B1E B180 PA stainless steel 1.4401 4.48 USD Add to shopping cart
BI082407B1E B180 PA stainless steel 1.4401 4.48 USD Add to shopping cart
BI122810B1E B180 PA stainless steel 1.4401 5.08 USD Add to shopping cart
BI123612B1E B180 PA stainless steel 1.4401 6.87 USD Add to shopping cart
BI163612B1E B180 PA stainless steel 1.4401 6.47 USD Add to shopping cart
BI204412B1E B180 PA stainless steel 1.4401 7.69 USD Add to shopping cart
BI245216B1E B180 PA stainless steel 1.4401 8.27 USD Add to shopping cart
BI326416B1E B180 PA stainless steel 1.4401 10.61 USD Add to shopping cart
BI062006B1G B180 PA Glass 6.96 USD Add to shopping cart
BI082407B1G B180 PA Glass 7.00 USD Add to shopping cart
BI123612B1G B180 PA Glass 7.91 USD Add to shopping cart
BI163612B1G B180 PA Glass 7.96 USD Add to shopping cart
BI204412B1G B180 PA Glass 9.31 USD Add to shopping cart
BI245216B1G B180 PA Glass 9.48 USD Add to shopping cart
BI326416B1G B180 PA Glass 12.25 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Recommended hole and shaft tolerance for xiros® radial grooved ball bearings
As standard, we recommend an H7 tolerance for the housing bore of the xiros® radial grooved ball bearing and an h6 tolerance for the shaft. If you have any particular questions about the design of your hole and shaft, we'd be glad to hear from you.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH