xiros® slewing ring bearing

Slewing ring bearings
Slewing ring bearings consist of a combination of stainless steel balls with polymer inner and outer rings that enables dry operation with low coefficients of friction. The xiros swivel ring bearing can be used at temperatures up to 176 °F.

Self-lubricating and maintenance-free

Light

Corrosion-resistant

Washable

Low-cost

Electrically insulating


Areas of use for slewing ring bearings:Handling systems, furniture, display and advertising technology, etc.

Balls:

 

Part. No. Ball D D1 d d1 H h T K1
Ø
K2
Ø
stat.
carrying
capacity
dyn.
carrying
capacity
Rotatary
speed limit
Weight    
    [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [N] [N] [min-1] [g]    
BRT60E 316 SS 100 90 60 68 17.5 2.5 60 3,3 3.3 350 1500 250 111.9 61.90 USD Add to shopping cart
BRT100E 316 SS 160 150 100 110 20 5 60 5,2 5.2 250 1500 250 250.8 136.54 USD Add to shopping cart
BRT60G Glass 100 90 60 68 17.5 2.5 60 3,3 3.3 350 1000 250 98.3 69.64 USD Add to shopping cart
BRT100G Glass 160 150 100 110 20 5 60 5,2 5.2 250 1000 250 231.1 144.14 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH