180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Wear-resistant
Self-Lubricating
Multi-purpose
Good chemical resistance
Lowest humidity absorption
General features | |
---|---|
Density | 1,49 g/cm3 |
Color | yellow |
Moisture absorption at 73 °F and 50 %r.h. | 0,3 weight-% |
Max. water absorption | 1,3 weight-% |
Mechanical properties | |
---|---|
Max. permissible static surface pressure (+68 °F) | 5,076 psi |
Shore D-hardness | 74 |
Physical and thermal properties | |
---|---|
Max. long term application temperature | 194 °F |
Max. short term application temperature | 248 °F |
Minimum application temperature | -58 °F |
Electrical properties | |
---|---|
surface resistance | 1012 Ω |
Order number | Thickness | tolerance | Dimensions | ||
---|---|---|---|---|---|
JP100010002 | 0.08 | 1000x1000 | 255.47 USD | ||
JP10005002 | 0.08 | 1000x500 | 137.13 USD | ||
JP5005002 | 0.08 | 500x500 | 77.05 USD | ||
JP5002402 | 0.08 | 500x240 | 44.39 USD | ||
SFPJ-03-1000-1000 | 0.12 | 1000x1000 | Upon request | ||
SFPJ-03-1000-500 | 0.12 | 1000x500 | Upon request | ||
SFPJ-03-500-500 | 0.12 | 500x500 | Upon request | ||
SFPJ-03-500-240 | 0.12 | 500x240 | 76.77 USD | ||
JP100010004 | 0.16 | 1000x1000 | 480.70 USD | ||
JP10005004 | 0.16 | 1000x500 | 257.30 USD | ||
JP5005004 | 0.16 | 500x500 | 137.13 USD | ||
JP5002404 | 0.16 | 500x240 | 65.62 USD | ||
SFPJ-05-1000-1000 | 0.2 | 1000x1000 | Upon request | ||
SFPJ-05-1000-500 | 0.2 | 1000x500 | Upon request | ||
SFPJ-05-500-500 | 0.2 | 500x500 | Upon request | ||
SFPJ-05-500-240 | 0.2 | 500x240 | Upon request | ||
JP100061010 | 0.39 | 1000x610 | 808.03 USD | ||
JP50061010 | 0.39 | 500x610 | 420.99 USD | ||
JP50030010 | 0.39 | 500x300 | 218.97 USD | ||
JP100061015 | 0.59 | 1000x610 | 1,169.76 USD | ||
JP50061015 | 0.59 | 500x610 | 601.82 USD | ||
JP50030015 | 0.59 | 500x300 | 309.41 USD | ||
JP100061020 | 0.79 | 1000x610 | 1,538.30 USD | ||
JP50061020 | 0.79 | 500x610 | 786.10 USD | ||
JP50030020 | 0.79 | 500x300 | 401.53 USD | ||
JP100061025 | 0.98 | 1000x610 | 1,905.99 USD | ||
JP50061025 | 0.98 | 500x610 | 969.98 USD | ||
JP50030025 | 0.98 | 500x300 | 493.44 USD | ||
JP100061030 | 1.18 | 1000x610 | 2,484.53 USD | ||
JP50061030 | 1.18 | 500x610 | 1,259.20 USD | ||
JP50030030 | 1.18 | 500x300 | 638.10 USD | ||
JP100061040 | 1.57 | 1000x610 | 3,288.16 USD | ||
JP50061040 | 1.57 | 500x610 | 1,661.01 USD | ||
JP50030040 | 1.57 | 500x300 | 838.98 USD |