Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® l3-PL for 3D printing with SLS

... SLS-Material ...

SLS-Material
The material iglide® I3-PL, specially developed for laser sintering, proved to have an abrasion resistance at least 3 times greater than conventional materials for laser sintering during tribologic tests in the igus® test laboratory. This means the degree of design freedom for abrasive loaded parts has been increased yet again.
 

For beta testing

Wear-resistant

Good mechanical properties

Detail accuracy with exact surfaces

Processing similar to commercially available SLS materials


 
Typical applications:Prototype construction, small series, custom engineering, …
SLS-Material
SLS-Material

Material table

General features
Color yellow
moisture absorption at 73 °F and 50 %r.h. 0,5 weight-%
Maximum water absorption 1,9 weight-%
Thermal properties
Max. long term application temperature +176 °F
Max. short term application temperature +248 °F
Minimum application temperature -40 °F
Delivery time

Delivery

Upon request
icon_info
Do you have any ideas or concrete task proposals for the SLS printing of abrasion loaded parts? Then please contact us.

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH