iglide® tribo-tape liner
Visit the shop

Versatile liner: the first iglide® tribo-tape

The tribo-tape liner from igus® can be used to line a variety of tribologically stressed surfaces and shapes to optimize transportation tasks, for machine beds, etc. With a thickness of 0.5 - 1 mm (+0.15 mm for tape with the adhesive back), the space requirement is very low. It is very easy to work with (the tape can be cut using scissors) and offers optional self-adhesive back on the liner which results in almost unlimited possibilities for use.
 

  • Self-lubricating and maintenance-free
  • Easy to cut
  • Adherent
  • Suitable for the smallest installation spaces
  • FDA-compliant (iglide® A160)
  • With or without self-adhesive back
Contact an iglide igus® expert
iglide® V400 tribo-tape liner

Typical applications

  • Mechanical engineering
  • Materials handling
  • Fixture construction
  • Installation technology

The iglide® tribo-tape liner is also available with a self-adhesive back for quick and easy installation. With a self-adhesive back, iglide® A160 / B160 / W160 can be used at temperatures up to 194 ºF and V400 up to 320 ºF.

Product range:

A160

Liner material: iglide® A160

Low coefficient of friction

Best wear-resistance

Up to 194°F

FDA-compliant


Compared to similar thin liners, the cost-effective iglide® A160 tape has a very high wear resistance.

Liner: iglide® tribo-tape A160

Delivery program:

Part Number Tribo-Tape thickness    
Ready to ship in 2 working days A160-T-005-0020 0.5 3.25 USD Add to shopping cart
Ready to ship in 2 working days A160-T-005-0020-G 0.71 5.22 USD Add to shopping cart
Ready to ship in 2 working days A160-T-005-0050 0.5 6.94 USD Add to shopping cart
Ready to ship in 2 working days A160-T-005-0050-G 0.71 11.40 USD Add to shopping cart
Ready to ship in 2 working days A160T-5-100 0.71 11.19 USD Add to shopping cart
Ready to ship in 2 working days A160T-5-100-G 0.71 16.87 USD Add to shopping cart
A160T-0.5-500 0.5 20.31 USD Add to shopping cart
A160T0.5-500G1 0.71 41.48 USD Add to shopping cart
Ready to ship in 2 working days A160T-1.0-500 1 43.76 USD Add to shopping cart
A160T1.0-500G2 1.21 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

tribo tape B180

Liner material: iglide® B160

Extreme wear resistance

Low coefficients of friction

-40 °F to +194 °F


Especially where the iglide® tribo-tape is a visible part, the new black option now offers even more creative freedom. Furthermore the wear resistance compared to variants made of iglide® A160 has been improved once again.

Liner: iglide® Tribo-Tape B160

Order number Film width
[mm]
Film thickness
[mm]
   
Ready to ship in 2 working days B160T-5-20 20 0.5 3.25 USD Add to shopping cart
Ready to ship in 2 working days B160-T-005-0020-G 20 0.71 5.22 USD Add to shopping cart
Ready to ship in 2 working days B160T-5-50 50 0.5 6.94 USD Add to shopping cart
Ready to ship in 2 working days B160-T-005-0050-G 50 0.71 16.27 USD Add to shopping cart
Ready to ship in 2 working days B160-T-005-0100 100 0.5 11.19 USD Add to shopping cart
Ready to ship in 2 working days B160-T-005-0100-G 100 0.71 16.87 USD Add to shopping cart
Ready to ship in 2 working days B160T-5-500 500 0.71 20.31 USD Add to shopping cart
B160T-5-500G 500 0.71 41.48 USD Add to shopping cart
B160T-10.0-500 500 0.5 Upon request Add to shopping cart
B160T-10.0-500G 500 1.21 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tribo-tape W160

Liner material: iglide® W160

Low coefficients of friction

Easy to cut

Optional self-adhesive back

Standard width from stock

Individual widths from 20 to 500 mm


With its white color and UV-stabilized additives, the new iglide® W160 Tribo-Tape offers even more design freedom as a visual part. The original antibacterial variant of the iglidur® W160 material is no longer available on account of an amendment to the Biocides Regulation. A new antibacterial version is being developed.
Typical application areas:Mechanical engineering, plant construction, medical technology, shop construction
Visit the iglide® W160 Shop

Liner: iglide® Tribo-Tape W160

Order number Film width
[mm]
Film thickness
[mm]
   
Ready to ship in 2 working days W160-T-005-0020 0.79 0.02 3.25 USD Add to shopping cart
Ready to ship in 2 working days W160-T-005-0020-G 0.79 0.03 5.22 USD Add to shopping cart
Ready to ship in 2 working days W160-T-005-0050 1.97 0.02 6.94 USD Add to shopping cart
Ready to ship in 2 working days W160-T-005-0050-G 1.97 0.03 11.40 USD Add to shopping cart
Ready to ship within 12 working days W160-T-005-0100 3.94 0.02 11.19 USD Add to shopping cart
Ready to ship in 2 working days W160-T-005-0100-G 3.94 0.03 16.87 USD Add to shopping cart
Ready to ship within 12 working days W160-T-005-0500 19.69 0.02 20.31 USD Add to shopping cart
Ready to ship within 12 working days W160-T-010-0500 19.69 0.04 43.76 USD Add to shopping cart
Ready to ship within 12 working days W160-T-005-0500-G 19.69 0.03 41.48 USD Add to shopping cart
Ready to ship within 12 working days W160-T-010-0500-G 19.69 0.04 60.44 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tribo tape v400

Liner material: iglide® V400

Extremely wear resistant

Highly resistant to media

-40°F (-58°F without adhesive back) up to 320°F


Tests have shown the extremely wear-resistant and highly media and temperature-resistant iglide® V400 tape to be up to 10 times more wear resistant than special products for machine beds and the like.

Liner: iglide® tribo-tape V400

Delivery program:

Part Number Tribo-Tape thickness  
Ready to ship in 2 working days V400T-5-120 0.5 64.81 USD Add to shopping cart
Ready to ship in 2 working days V400T-5-120G2 0.71 76.04 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Custom tribo-tape

Custom design Tribo-Tape:

Whether as a specially tailored by-the-foot product or freely designed prefabricated parts: We produce your required product in desired width from our iglide® Tribo-Tape.

A160 tribo-tape liner wear Wear rotating against stainless steel pin (1.4305) F= 7.8 lbs, v= 1.64 fpm
 
Y = Wear/mass decrease [mg/km]
 
A = polycarbonate (PC)
B = compound liner
C = polyetheretherketone (PEEK)
D = polyetheretherketone (PEEK) mod. 1
E = polyetheretherketone (PEEK) mod. 2
F = polyethylene terephthalate (PET)
G = iglide® A160
V400 tribo-tape liner wear Wear rotating against stainless steel pin (1.4305) F= 7.8 lbs, v= 1.64 fpm
 
Y = Wear/mass decrease [mg/km]
 
A = iglide® V400
B = PTFE-bronze Compound

Ordering key:

Tribo-tape ordering key

 
Options:
 
iglide® V400: up to +320°F
 
iglide® A160: up to +158°F
 
iglide® B160: up to +158°F

Technical data

General properties Unit iglide®
A160
iglide®
V400
iglide®
B160
iglide®
W160
Testing method
Density g/cm³ 1,0 1,51 1,0 0,95
Color blue white black white
Max. moisture absorption
at 73 °F / 50% r.h.
% weight 0,1 0,1 < 0,1 < 0,1 DIN 53495
Max. water absorption % weight 0,1 0,2 < 0,1 < 0,1
Coefficient of sliding friction, dynamic against steel µ 0,09 - 0,19 0,15 - 0,20 0,13 - 0,20 0,12 - 0,20
pv value, max. (dry) psi x fpm 7,800 14,000 7,800 7,800

Mechanical properties
Modulus of elasticity psi 166,938 652,700 123,600 115,900 DIN 53457
Tensile strength at 68 °F psi 2,756 13,780 2,031 2,031 DIN 53452
Compressive strength psi 5,366 6,817 5,366 5,366
Maximum recommended surface pressure (68°F) psi 2,176 6,527 1,595 1,450
Shore-D hardness 60 74 59 58 DIN 53505

Physical and thermal properties
Max. long-term application temperature
(with self-adhesive back)
°F +194

+320
(+338)

+194 +194
Max. short-term application temperature
(with self-adhesive back)
°F +212 +356
(+338)
+212 +212
Lower application temperature
(with self-adhesive back)
°F -58 (-4) -58 (-4) -58 (-4) -58 (-4)
Heat conductivity [W/m x K] 0,30 0,24 0,32 0,30 ASTM C 177
Coefficient of thermal expansion (at 73 °F) [K-1 x 10-5] 11 3 11 11 DIN 53752

Electrical properties
Specific contact resistance Ωcm > 1012 > 1012 > 1012 > 1012 DIN IEC 93
Surface resistance Ω > 1012 > 1012 > 1012 > 1012 DIN 53482


Chemical resistance iglide ® A160 iglide ® V400 iglide ® B160 iglide ® W160
Alcohol + + + +
Hydrocarbons + + + +
Greases, oils without additives + + + +
Fuels + to 0 + + to 0 + to 0
Diluted acids + + + +
Strong acids + + + +
Diluted alkaline + + + +
Strong alkaline + - + +
Radiation Resistance [Gy] up to 1 x 105 2 x 104 1 x 105 1 x 105
+ resistant 0 limited resistance – not resistant

Ready to ship in 2 working days
Ready to ship within 12 working days

Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH