Yamaichi connector

MAT01717218 product image
igus-icon-lupe
  • Max. continuous nominal current: 2.1 A
  • Insertion cycles: 1000
  • Temperature range: -4°F to +248°F
  • Housing material: zinc die-casting
igus-icon-lieferzeitMAT01717218
4 (Ethernet) + 2 (Power)
Y-CONKIT-41