Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
R6-52 series
1. No pin and bore connection
2. Can be shortened or lengthened due to modular design
3. Small pitch for low-noise, smooth operation
4. Continuous glide surfaces
5. Smooth, cable protecting inner chamber
6. Interior stop dog system
7. Continuous glide surfaces
8. Fully enclosed Energy Tube
9. KMA mounting brackets with attachment points on all
sides
10. Available with or without integrated profile rail
Inner widths Bi: 1.97 to 6.89 (50 - 175 mm)
Bending radii R: 2.95 to 9.84 (75 - 250 mm)
Pitch: 1.18 (30 mm) per link = 11 links/ft (34/m)