Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E6-62 System E6
1.No pin and bore connection
2. Inside stop dog
3. Small pitch for light, quiet run
4. Can be shortened or lengthened as required through modular structure
5. Very large gliding surface
6.Large inner height
7.KMA mounting bracket with "all around" fastening possibility
8.Optional with or without integrated C profile
Inner width Bi: 1.97 to 15.75 (50 - 400 mm)
Bending radii R: 4.53 to 13.78 (115 - 350 mm)
Pitch: 1.97 (50 mm) per link = 7 links/ft (20/m)