Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

The first e-chain® for dry cleanrooms - E6.29

The proven E6.29 series made of standard material is now certified by Fraunhofer IPA for use in dry cleanrooms of ISO Cleanroom Class 4. The E6.29 was tested in a dry cleanroom with a dew point of -40°C (corresponding to a relative humidity of < 1%) of ISO Cleanroom Class 3 with three different parameter sets (v=0.5m/s, a=1m/s2 ; v=1m/s, a=2m/s2 and v=2m/s, a= 4m/s2) and has achieved the best possible result (ISO 4). Standard catalogue parts with seven interior heights and various widths and radii available directly from stock.
Send a query about the E6.29 for dry cleanrooms now

Technical data

Part No. e-chains®Part No. e-tubesInner width [mm]Outer width [mm]   
E6.29.030.R.0R6.29.030.R.03046
E6.29.040.R.0R6.29.040.R.04056
E6.29.050.R.0R6.29.050.R.05066
E6.29.060.R.0R6.29.060.R.06076
E6.29.070.R.0-7086
E6.29.080.R.0R6.29.080.R.08096
E6.29.090.R.0-90106
E6.29.100.R.0-100116
E6.29.110.R.0R6.29.110.R.0110126
E6.29.120.R.0R6.29.120.R.0120136
E6.29.140.R.0R6.29.140.R.0140156
Bend radii R [mm]
055, 075, 100, 150

Tech up

Tech up

  • Dry-room-compatible energy supply system with a long service life (tested in the igus® laboratory under dry room conditions)  
Cost down

Cost down

  • A series for all areas: cleanroom, dry cleanroom, and standard environments 
Proof

Proof

  • Certification (the first of its kind) by Fraunhofer IPA for dry cleanrooms, ISO Class 4
Recycling

Sustainability

  • Important contribution to e-mobility
  • Have your energy chain recycled at the end of its life cycle with the igus chainge recycling program. No matter what manufacturer. 

The first certified energy chain for dry cleanrooms

Battery production for the mobility of tomorrow

The days of the combustion engine seem to be numbered because the car of the future will be electric. The battery system is essential for electric mobility. So lithium-ion batteries are a key technology of our time, one that has been greatly refined in recent years. To guarantee error-free production and thus long battery life, the production process must be continuously optimised. Battery production systems require special environmental conditions achieved by combining dry rooms and cleanrooms. System automation and the increasing number of plants has also increased the need for reliable cable guidance that meets these high requirements.So the Fraunhofer Institute for Manufacturing Engineering and Automation IPA has teamed up with the Cellforce Group to develop a mobile dry cleanroom "tent". Classic stationary cleanrooms are a suboptimal solution for some applications due to the long planning and implementation times, large space requirement, and the long-term occupancy of valuable production areas. The new DryClean-CAPE®, a more flexible and cost-effective alternative, creates an environment that is not only high-purity, but also low-humidity. The tent-like cleanroom system consists of two different covers. In the process, dryness
In the process, dryness in combination with freedom from particles are created independently by separate air treatment units. This unique combination offers an ideal, flexible production environment, and environment plays a decisive role in product quality, especially in battery cell and automobile production. That is why the IPA has now also developed a new type of certificate to document the ISO cleanroom classification under dry room conditions. The igus E6 e-chain series is the very first cable guidance system to be certified by the IPA under dry room conditions.

The result: ISO class 4. This makes igus one of the pioneers in this area. The e-chain was tested in a dry cleanroom with a dew point of -40°C, which corresponds to a relative humidity of <1% at room temperature of 22°C. The energy chain, which has been proven for many years, is now also suitable for safe use in dry room applications. At the same time, the E6 scalable crossbars are being subjected to an endurance test in a dry room in the in-house igus test laboratory. They have already undergone 10 million double strokes - and the tests are still going. The durable e-chain made of high-performance plastics optimised for friction and wear is available directly from stock as a standard catalogue part with various inner heights, widths, and radii.

E6 energy chain series product overview

The E6 system offers many advantages besides its long service life. For instance, it features extremely quiet, low-vibration operation, suiting it well to the linear motor's low-vibration linear drives. It minimises the polygon effect, which can occur when an energy supply system is unrolled. The ultra-low noise levels have been confirmed in a TÜV Immissionsschutz und Energiesysteme GmbH report.
Browse E6 e-chains


You might also be interested in

Energy chains shop

Energy chains shop A shop with more than 100,000 products for unsupported, gliding, hanging, and standing applications.

Energy chain configurator

Energy chain configurator Assemble your individual energy chain system in just a few steps.

Energy chain recycling

Chainge program for energy chains Have energy chains recycled instead of throwing them away.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH