Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E 045 - to be filled in the outer radius
1. Very easy to fill
2. Small pitch for low-noise and smooth operation
3. Limited torsion tolerance
4. Patented push button principle holds the links together
5. Cable friendly interior
6. “E” Series features split crossbar along the outer radius
7. “Z” Series features split crossbar along the inner radius
8. Mounting brackets available
9. 1-, 2-, or 3-chamber system available