Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series R167 - snap-open on both sides in the inner radius
1. Double stop dog for strong unsupported length
2. Effective chip protection even against hot chips
3. Covered pin/bore connection
4. Lateral glide surfaces for side mounted
operation
5. Snap-open lids along the inner and outer radius
6. Lids can be swiveled from the left to the right
7. Space-efficient with optimized ratio of inner
dimension to outer dimension
8. Universal KMA mounting brackets with
attachment capability on all sides
Inner widths Bi: 1.97 up to 9.84 (50 - 250 mm)
Bending radii R: 3.94 up to 11.81 (100 - 300 mm)
Pitch: 2.31 (58.8 mm) per link = 6 links/ft (17/m)